IESNA:LM-63-2002
[TEST]P955158
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-940-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21883
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3413.4 3204.7 3023.7 2809.5 2595.3 2462.6 2415.6 2422.5 2462.6 2513.7
2752.8 3494.9 4699.9 5907.7 7129.3 8064.9 8891.3 9540.8 10205.5 10632.5
10664.3 10135 7770.6 6770 5632.7 3827.9 2371.4 1873.9 1258.9 663.3
331.7 251.5 160.3 94 37.3 0 0
3413.4 3233.7 3052.7 2839.9 2622.9 2488.8 2439.1 2435 2469.5 2516.5
2700.3 3344.3 4502.3 5859.4 7031.2 8005.5 8863.7 9605.8 10227.6 10721
10831.5 10394.8 8110.5 6941.4 5858 4072.5 2524.8 1944.4 1301.8 696.5
386.9 304 207.3 135.4 88.4 20.7 0
3413.4 3229.6 3059.6 2857.8 2646.4 2515.1 2459.8 2448.8 2470.9 2513.7
2633.9 3106.6 4098.8 5393.7 6649.8 7769.2 8783.5 9651.4 10411.4 11044.3
11276.5 11084.4 10361.7 8146.4 6832.2 5041.3 3163.2 2277.4 1656.9 968.7
652.3 539 471.2 392.5 269.5 47 0
3413.4 3248.9 3085.8 2910.3 2721 2580.1 2517.9 2493 2501.3 2534.4
2593.9 2839.9 3497.7 4561.7 5827.6 7092 8337.1 9527 10591.1 11360.8
11827.9 11891.5 11546 10946.2 9965.1 8279.1 6760.4 5190.5 3479.7 1611.3
818.1 539 407.7 269.5 106.4 0 0
3413.4 3255.8 3119 2971.1 2817.7 2700.3 2629.8 2602.2 2598 2624.3
2668.5 2759.7 3052.7 3711.8 4727.6 5932.6 7280 8668.8 10048 11207.4
12051.8 12507.8 12525.8 12192.7 11740.8 11123.1 10259.4 8771.1 6525.4 3941.2
1683.2 585.9 244.6 136.8 53.9 4.1 0
3413.4 3283.5 3161.8 3059.6 2949 2860.6 2812.2 2790.1 2787.3 2808.1
2848.1 2906.2 3027.8 3298.7 3850 4701.3 5815.1 7086.5 8415.9 9734.3
10989.1 12051.8 12857.4 13182.2 13214 13198.8 13215.3 12842.2 11120.3 7904.6
4408.3 1484.2 377.3 139.6 34.5 2.8 0
3413.4 3311.1 3218.5 3152.2 3099.7 3065.1 3058.2 3070.6 3095.5 3128.7
3178.4 3247.5 3337.3 3486.6 3735.3 4161 4822.9 5712.9 6716.2 7794.1
8965.9 10177.9 11358 12424.9 13367.4 14139.8 14948.3 15755.3 15740.1 13267.9
8239 3489.4 909.3 257 77.4 5.5 0
3413.4 3348.4 3293.1 3261.3 3257.2 3276.5 3316.6 3385.7 3452 3532.2
3640 3749.2 3858.3 4006.2 4199.7 4499.5 4963.9 5616.1 6380.3 7282.7
8310.9 9339 10410 11429.9 12745.5 14099.8 15744.3 17290.6 18067.3 17138.6
13512.5 7369.8 2064.6 439.5 94 6.9 0
3413.4 3389.9 3370.5 3389.9 3429.9 3496.3 3580.6 3680.1 3774 3879.1
3993.8 4109.8 4232.8 4395.9 4610.1 4921 5352.2 5953.3 6701 7567.4
8613.5 9727.4 10968.3 12318.5 13781.9 15408.5 17124.8 18740.3 19572.2 18744.4
14753.4 6797.7 1444.1 374.5 77.4 6.9 0
3413.4 3388.5 3383 3407.8 3456.2 3533.6 3630.3 3724.3 3833.5 3934.3
4047.7 4158.2 4285.3 4437.4 4657.1 4973.5 5414.4 6016.9 6779.7 7715.3
8776.6 9940.2 11208.8 12617 14117.7 15769.1 17491 19030.5 19717.3 18526.1
13907.7 5660.4 1098.6 291.6 58 5.5 0
3413.4 3416.1 3438.2 3514.2 3606.8 3732.6 3884.6 4036.6 4187.2 4339.2
4487.1 4646 4816 5045.4 5379.8 5808.2 6333.4 7002.2 7803.7 8702
9661 10656 11731.2 12746.9 13678.3 14467.4 15078.2 15264.7 14584.8 12466.3
7998.6 2347.9 427 131.3 33.2 11.1 0
3413.4 3428.6 3470 3552.9 3671.8 3821 3985.5 4158.2 4328.2 4483
4633.6 4780.1 4936.2 5126.9 5355 5664.5 6076.3 6578 7140.4 7722.2
8310.9 8903.7 9478.6 9933.3 10171 10173.7 9956.8 9464.8 8453.2 7021.6
4556.2 1529.8 341.3 111.9 42.8 16.6 0
3413.4 3431.3 3482.4 3565.4 3688.4 3827.9 3975.8 4118.1 4238.4 4329.6
4382.1 4415.2 4426.3 4442.9 4476.1 4529.9 4673.7 4979.1 5366 5744.7
5992 6105.3 6083.2 5775.1 5097.9 4202.4 3208.8 2103.3 1224.4 660.6
353.8 156.2 65 26.3 9.7 1.4 0
3413.4 3439.6 3470 3528.1 3570.9 3594.4 3597.1 3541.9 3441 3268.3
3025 2721 2375.5 2027.3 1691.5 1377.8 1097.2 907.9 841.6 833.3
841.6 836.1 751.8 595.6 425.6 284.7 189.3 143.7 118.8 96.7
74.6 47 19.3 8.3 2.8 0 0
3413.4 3441 3434.1 3387.1 3286.2 3132.8 2924.2 2622.9 2229 1771.6
1344.6 995 742.1 608 559.7 550 543.1 534.8 521 505.8
482.3 431.2 355.2 276.4 212.8 168.6 134 105 81.5 60.8
40.1 19.3 8.3 2.8 0 0 0
3413.4 3421.6 3348.4 3171.5 2904.8 2557.9 2085.3 1567.1 1124.9 816.7
653.7 583.2 540.3 504.4 472.6 446.4 432.5 417.3 403.5 389.7
367.6 328.9 279.1 226.6 178.3 142.3 114.7 88.4 66.3 45.6
23.5 11.1 4.1 0 0 0 0
3413.4 3396.8 3228.2 2932.4 2520.6 2009.3 1420.6 971.5 725.5 641.2
599.8 561.1 512.7 454.7 395.2 345.5 308.2 291.6 302.6 319.2
319.2 299.9 265.3 221.1 174.1 138.2 107.8 84.3 62.2 41.5
26.3 11.1 4.1 0 0 0 0
3413.4 3387.1 3137 2716.9 2155.8 1492.5 974.3 722.7 656.4 620.5
583.2 530.7 468.5 402.1 338.6 284.7 240.5 218.3 208.7 205.9
207.3 207.3 201.8 183.8 161.7 138.2 116.1 92.6 74.6 59.4
44.2 26.3 5.5 0 0 0 0
3413.4 3383 3062.3 2564.9 1898.8 1217.5 800.1 681.3 644 609.4
562.4 501.6 435.3 367.6 309.6 261.2 230.8 214.2 203.1 193.5
183.8 175.5 168.6 160.3 149.2 134 114.7 96.7 82.9 67.7
49.7 30.4 5.5 0 0 0 0
3413.4 3366.4 2994.6 2428 1698.4 1039.2 728.3 668.9 637.1 597
545.9 489.2 428.4 362.1 304 261.2 234.9 221.1 211.4 203.1
192.1 183.8 174.1 164.4 152 131.3 105 89.8 74.6 59.4
41.5 19.3 2.8 0 0 0 0
3413.4 3365 2973.9 2376.9 1616.9 972.9 706.2 663.3 634.3 591.5
539 486.4 429.8 367.6 308.2 262.6 237.7 223.9 212.8 204.5
196.2 186.6 175.5 163.1 145.1 117.5 85.7 71.9 58 42.8
27.6 9.7 0 0 0 0 0
3413.4 3367.7 2961.5 2356.2 1582.3 952.1 706.2 661.9 631.5 590.1
536.2 483.7 429.8 366.2 306.8 261.2 237.7 223.9 214.2 205.9
197.6 186.6 175.5 163.1 143.7 113.3 82.9 70.5 55.3 41.5
24.9 8.3 0 0 0 0 0
